Bracket with pre-machined clamping form A, GJL300 (01247) (01247-05-100251520)

Bracket with pre-machined clamping form A, GJL300 (01247) 01247-05-100251520

Product Details:

Manufacturer part number: 01247-05-100251520

Brand: NORELEM

Price: 597.54

Delivery time: 4 Days


Technical Data:

B=Width: 150 mm

L=Length: 250 mm

H=Height: 200 mm

Weight (ERP): 40.0000 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01247-05-100251520

Part Number
01247-05-100251520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
H=Height
(mm)
Weight (ERP)
(kg)

597.54 €

1 4 Days 15025020040.0000

Loading...

  1. 1

Basic information

Main material GJL300 Item Bracket Version 1 with pre-machined clamping faces
Form A RoHS yes

This page is Bracket with pre-machined clamping form A, GJL300 (01247), part number 01247-05-100251520.
You can find the detail information about specifications and dimensions on part number 01247-05-100251520.

Variation of this product

Part Number
01247-05-100201515
01247-05-100302025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
H=Height
(mm)
Weight (ERP)
(kg)

478.86 €

1 4 Days 15020015022.2200

717.60 €

1 4 Days 20030025056.0000

Tech Support