Bracket with grid holes form B, GJL300 (01247) (01247-05-212251520)

Bracket with grid holes form B, GJL300 (01247) 01247-05-212251520

Product Details:

Manufacturer part number: 01247-05-212251520

Brand: NORELEM

Price: 1,036.38

Delivery time: 4 Days


Technical Data:

L=Length: 250 mm

H=Height: 200 mm

D=Reamed hole: 12

D1=Thread: M12

D3=Fastening hole: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01247-05-212251520

Part Number
01247-05-212251520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
H=Height
(mm)
D=Reamed hole D1=Thread D3=Fastening hole N1=No. of grid holes No. of fastening holes PL Edelstahl Weight (ERP)
(kg)

1,036.38 €

1 4 Days 25020012M12M122114-28.0000

Loading...

  1. 1

Basic information

Main material GJL300 Item Bracket Version 1 with grid holes
Form B B=Width(mm) 150 RoHS yes

This page is Bracket with grid holes form B, GJL300 (01247), part number 01247-05-212251520.
You can find the detail information about specifications and dimensions on part number 01247-05-212251520.

Variation of this product

Part Number
01247-05-212201515
01247-05-2122515201
01247-05-216201515
01247-05-2162515201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
H=Height
(mm)
D=Reamed hole D1=Thread D3=Fastening hole N1=No. of grid holes No. of fastening holes PL Edelstahl Weight (ERP)
(kg)

797.64 €

1 4 Days 20015012M12M121510-21.1900

1,036.38 €

1 4 Days 25020012M12M122114no28.0000

876.30 €

1 4 Days 20015016M16M161510-23.7000

1,116.42 €

1 4 Days 25020016M16M162114no30.0000

Tech Support