Baseplate, mild steel (41305) (41305-125280)

Baseplate, mild steel (41305) 41305-125280

Product Details:

Manufacturer part number: 41305-125280

Brand: NORELEM

Price: 1,189.56

Delivery time: 4 Days


Technical Data:

A=Indexing: 20x10 mm

A1: 240 mm

A2: 250 mm

B=Width: 125 mm

L=Length: 280 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41305-125280

Part Number
41305-125280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Indexing
(mm)
A1
(mm)
A2
(mm)
B=Width
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

1,189.56 €

1 4 Days 20x102402501252808.8600

Loading...

  1. 1

Basic information

Main material mild steel Item Baseplate RoHS yes

This page is Baseplate, mild steel (41305), part number 41305-125280.
You can find the detail information about specifications and dimensions on part number 41305-125280.

Variation of this product

Part Number
41305-090280
41305-090400
41305-125400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Indexing
(mm)
A1
(mm)
A2
(mm)
B=Width
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

1,039.14 €

1 4 Days 20x10240250902806.1400

1,433.82 €

1 4 Days 31x10350360904008.5800

1,593.90 €

1 4 Days 31x1035036012540012.2400

Tech Support