Manufacturer part number: 01247-05-21212598125
Brand: NORELEM
Price: 358.80 €
Delivery time: 4 Days
D=Reamed hole: 12
D1=Thread: M12
D3=Fastening hole: M12
Weight (ERP): 5.7300 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01247-05-21212598125
Main material | GJL300 | Item | Bracket | Version 1 | mini |
---|---|---|---|---|---|
Version 2 | with grid holes | Form | B | B=Width(mm) | 98 |
L=Length(mm) | 125 | H=Height(mm) | 125 | RoHS | yes |
This page is Bracket mini with grid holes form B, GJL300 (01247), part number 01247-05-21212598125.
You can find the detail information about specifications and dimensions on part number 01247-05-21212598125.
Part Number |
---|
01247-05-21612598125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Reamed hole | D1=Thread | D3=Fastening hole | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
358.80 € | 1 | 4 Days | 16 | M16 | M16 | 5.7400 |