5-axis baseplate, small version, for general clamping system size 80mm, mild steel (42202) (Part Numbers)

5-axis baseplate, small version, for general clamping system size 80mm, mild steel (42202)
· Basic element for large and heavy workpieces

· Can be flexibly adjusted to the workpiece

· Can be adapted to machine tables with grid holes or T-slots

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42202-23523505025

Part Number
42202-23523505025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

850.08 €

1 4 Days

Loading...

  1. 1

Basic information

Main material mild steel Item 5-Axis Baseplate Version 1 for general clamping
Version 2 small version B=Width(mm) 235 L=Length(mm) 235
H=Height(mm) 50 Size SYSTEM SIZE 80MM Fastening hole max. M24
RoHS no PL Edelstahl no Weight (ERP)(kg) 15.3000

This page is 5-axis baseplate, small version, for general clamping system size 80mm, mild steel (42202), part number 42202-23523505025.
You can find the detail information about specifications and dimensions on part number 42202-23523505025.

Tech Support