Manufacturer part number: 01042-50025020
Brand: NORELEM
Price: 1,097.18 €
Delivery time: 4 Days
B=Width: 250 mm
L=Length: 500 mm
Weight (ERP): 6.8900 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01042-50025020
Main material | aluminium | Surface finish body | hard-coated | Item | Baseplate |
---|---|---|---|---|---|
Version 1 | with tapped holes | B1(mm) | 25 | B2(mm) | 50 |
L1(mm) | 25 | L2(mm) | 50 | H=Height(mm) | 20 |
D=Thread | M6 | RoHS | yes |
This page is Baseplate, aluminium hard-coated with tapped holes (01042), part number 01042-50025020.
You can find the detail information about specifications and dimensions on part number 01042-50025020.
Part Number |
---|
01042-30030020 |
01042-60030020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | L=Length (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
836.34 € | 1 | 4 Days | 300 | 300 | 5.5100 | ||
1,724.43 € | 1 | 4 Days | 300 | 600 | 10.8800 |