Base, carbon steel (01060) (01060-05)

Base, carbon steel (01060) 01060-05

Product Details:

Manufacturer part number: 01060-05

Brand: NORELEM

Price: 443.57

Delivery time: 4 Days


Technical Data:

B=Width: 250 mm

B1: 220 mm

S=Height: 20 mm

L=Length: 315 mm

L1: 280 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01060-05

Part Number
01060-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
S=Height
(mm)
L=Length
(mm)
L1
(mm)
D
(mm)
Weight (ERP)
(kg)

443.57 €

1 4 Days 250220203152801312.2240

Loading...

  1. 1

Basic information

Main material high carbon steel Item Base RoHS yes

This page is Base, carbon steel (01060), part number 01060-05.
You can find the detail information about specifications and dimensions on part number 01060-05.

Variation of this product

Part Number
01060-01
01060-02
01060-03
01060-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
S=Height
(mm)
L=Length
(mm)
L1
(mm)
D
(mm)
Weight (ERP)
(kg)

102.44 €

1 4 Days 1008012125100111.1280

154.48 €

1 4 Days 12510016160140112.4500

266.53 €

1 4 Days 16014020200180134.9100

349.60 €

1 4 Days 20018020250220137.7000

Tech Support