Baseplate with grid holes, form B, GJL300 (01126) (01126-21250060)

Baseplate with grid holes, form B, GJL300 (01126) 01126-21250060

Product Details:

Manufacturer part number: 01126-21250060

Brand: NORELEM

Price: 3,436.20

Delivery time: 4 Days


Technical Data:

B=Width: 500 mm

L=Length: 600 mm

L6: 500 mm

D=Reamed hole: 12

D1=Thread: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01126-21250060

Part Number
01126-21250060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
L6
(mm)
D=Reamed hole D1=Thread D2=Internal diameter
(mm)
N1=No. of grid holes NB= No. across NL=No. lengthwise Weight (ERP)
(kg)

3,436.20 €

1 4 Days 50060050012M1230120911112.0000

Loading...

  1. 1

Basic information

Main material GJL300 Item Baseplate Version 1 with grid holes
Form B H=Height(mm) 50 RoHS yes

This page is Baseplate with grid holes, form B, GJL300 (01126), part number 01126-21250060.
You can find the detail information about specifications and dimensions on part number 01126-21250060.

Variation of this product

Part Number
01126-21240060
01126-21240080
01126-21245090
01126-21250100
01126-21260060
01126-21260120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
L6
(mm)
D=Reamed hole D1=Thread D2=Internal diameter
(mm)
N1=No. of grid holes NB= No. across NL=No. lengthwise Weight (ERP)
(kg)

2,940.78 €

1 4 Days 40060050012M12309671190.0000

3,683.22 €

1 4 Days 40080070012M1230128715109.0000

4,519.50 €

1 4 Days 45090080012M1230158817138.0000

5,386.14 €

1 4 Days 500100090012M1230200919165.0000

4,054.44 €

1 4 Days 60060050012M12301441111134.0000

7,893.60 €

1 4 Days 6001200110012M12302881123244.0000

Tech Support