Baseplate with T-slot, form C, GJL300 (01126) (01126-31440060)

Baseplate with T-slot, form C, GJL300 (01126) 01126-31440060

Product Details:

Manufacturer part number: 01126-31440060

Brand: NORELEM

Price: 2,735.16

Delivery time: 4 Days


Technical Data:

B=Width: 400 mm

L=Length: 600 mm

L6: 500 mm

H=Height: 60 mm

H4=height: 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01126-31440060

Part Number
01126-31440060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
L6
(mm)
H=Height
(mm)
H4=height
(mm)
NB= No. across NL=No. lengthwise BN=Slot width
(mm)
Weight (ERP)
(kg)

2,735.16 €

1 4 Days 4006005006023351492.0000

Loading...

  1. 1

Basic information

Main material GJL300 Item Baseplate Version 1 with t-slot
Form C L9(mm) 100 D2=Internal diameter(mm) 30
RoHS yes

This page is Baseplate with T-slot, form C, GJL300 (01126), part number 01126-31440060.
You can find the detail information about specifications and dimensions on part number 01126-31440060.

Variation of this product

Part Number
01126-31440080
01126-31445090
01126-31450060
01126-31450100
01126-31460060
01126-31460120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
L6
(mm)
H=Height
(mm)
H4=height
(mm)
NB= No. across NL=No. lengthwise BN=Slot width
(mm)
Weight (ERP)
(kg)

3,528.66 €

1 4 Days 40080070060233714117.0000

4,204.86 €

1 4 Days 45090080060233814168.0000

3,294.06 €

1 4 Days 50060050060234514115.0000

5,293.68 €

1 4 Days 500100090060234914198.0000

3,881.94 €

1 4 Days 60060050060235514130.0000

7,439.58 €

1 4 Days 60012001100602351114264.0000

Tech Support