Baseplates, grey cast iron, round, with grid holes (01126-10)

Baseplates, grey cast iron, round, with grid holes (01126-10)
· Base element for system construction

· Grid spacing 50 mm

· Hardened locating and tapped bushes

· Ground support and clamping faces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01126-10-21230050
01126-10-21240050
01126-10-21250050
01126-10-21260050
01126-10-21650050
01126-10-21660050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2
(mm)
L6
(mm)
D=Reamed hole D1=Thread D2=Outside diameter
(mm)
D4=Fastening hole N1=No. of grid holes NB= No. across NL=No. lengthwise Weight (ERP)
(kg)

1,087.44 €

1 4 Days 15022012M12300M12245523.0000

1,588.38 €

1 4 Days 25032012M12400M12447742.0000

2,234.22 €

1 4 Days 30040012M12500M16689970.0000

2,998.74 €

1 4 Days 40050012M12600M1696111198.0000

2,264.58 €

1 4 Days 30040016M16500M16689968.0000

3,058.08 €

1 4 Days 40050016M16600M1696111195.0000

Loading...

  1. 1

Basic information

Main material GJL300 Item Baseplate Version 1 With grid holes
Version 2 Round Form B H=Height(mm) 50
RoHS Yes

Tech Support