Manufacturer part number: 01126-10-31440050
Brand: NORELEM
Price: 2,087.94 €
Delivery time: 4 Days
L2: 250 mm
L6: 350 mm
L9: 75 mm
H=Height: 50 mm
H4=height: 23 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01126-10-31440050
Part Number
|
---|
01126-10-31440050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L2 (mm) | L6 (mm) | L9 (mm) | H=Height (mm) | H4=height (mm) | D2=Outside diameter (mm) | D4=Fastening hole | NB= No. across | NL=No. lengthwise | BN=Slot width (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,087.94 € | 1 | 4 Days | 250 | 350 | 75 | 50 | 23 | 400 | M12 | 4 | 4 | 14 | 36.0000 |
Loading...
Main material | GJL300 | Item | Baseplate | Version 1 | with t-slot |
---|---|---|---|---|---|
Version 2 | round | Form | C | RoHS | yes |
This page is Baseplate with T-slot, round, form C, GJL300 (01126), part number 01126-10-31440050.
You can find the detail information about specifications and dimensions on part number 01126-10-31440050.
Configure
Basic Attributes
L2(mm)
L6(mm)
L9(mm)
H=Height(mm)
H4=height(mm)
D2=Outside diameter(mm)
D4=Fastening hole
NB= No. across
NL=No. lengthwise
BN=Slot width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
01126-10-31430050 |
01126-10-31850065 |
01126-10-31860065 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L2 (mm) | L6 (mm) | L9 (mm) | H=Height (mm) | H4=height (mm) | D2=Outside diameter (mm) | D4=Fastening hole | NB= No. across | NL=No. lengthwise | BN=Slot width (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,264.08 € | 1 | 4 Days | 150 | 250 | 75 | 50 | 23 | 300 | M12 | 2 | 2 | 14 | 22.0000 | ||
2,852.46 € | 1 | 4 Days | 300 | 450 | 100 | 65 | 30 | 500 | M16 | 4 | 4 | 18 | 74.0000 | ||
4,410.48 € | 1 | 4 Days | 400 | 550 | 100 | 65 | 30 | 600 | M16 | 4 | 4 | 18 | 110.0000 |