Manufacturer part number: 01127-2128080
Brand: NORELEM
Price: 6,686.10 €
Delivery time: 4 Days
L=Length: 800 mm
L2: 750 mm
H=Height: 50 mm
H2: 770 mm
H3: 770 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01127-2128080
Part Number
|
---|
01127-2128080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | L2 (mm) | H=Height (mm) | H2 (mm) | H3 (mm) | D=Reamed hole | D1=Thread | N1=No. of grid holes | NB= No. across | NL=No. lengthwise | No. of fastening holes | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,686.10 € | 1 | 4 Days | 800 | 750 | 50 | 770 | 770 | 12 | M12 | 250 | 15 | 15 | 7 | 220.0000 |
Loading...
Main material | GJL300 | Item | Interchangeable Subplate | Version 1 | with grid holes |
---|---|---|---|---|---|
Form | B | RoHS | yes |
This page is Interchangeable subplate with grid holes, form B, GJL300 (01127), part number 01127-2128080.
You can find the detail information about specifications and dimensions on part number 01127-2128080.
Configure
Basic Attributes
L=Length(mm)
L2(mm)
H=Height(mm)
H2(mm)
H3(mm)
D=Reamed hole
D1=Thread
N1=No. of grid holes
NB= No. across
NL=No. lengthwise
No. of fastening holes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
01127-2124040 |
01127-2125050 |
01127-2126363 |
01127-2164040 |
01127-2165050 |
01127-2166363 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | L2 (mm) | H=Height (mm) | H2 (mm) | H3 (mm) | D=Reamed hole | D1=Thread | N1=No. of grid holes | NB= No. across | NL=No. lengthwise | No. of fastening holes | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,949.94 € | 1 | 4 Days | 400 | 350 | 40 | 370 | 370 | 12 | M12 | 58 | 7 | 7 | 5 | 42.0000 | ||
2,754.48 € | 1 | 4 Days | 500 | 450 | 40 | 470 | 470 | 12 | M12 | 94 | 9 | 9 | 7 | 69.0000 | ||
3,899.88 € | 1 | 4 Days | 630 | 580 | 40 | 585 | 600 | 12 | M12 | 138 | 11 | 11 | 7 | 108.0000 | ||
1,981.68 € | 1 | 4 Days | 400 | 350 | 40 | 370 | 370 | 16 | M16 | 58 | 7 | 7 | 5 | 41.0000 | ||
2,816.58 € | 1 | 4 Days | 500 | 450 | 40 | 470 | 470 | 16 | M16 | 90 | 9 | 9 | 7 | 67.0000 | ||
3,992.34 € | 1 | 4 Days | 630 | 580 | 40 | 585 | 600 | 16 | M16 | 138 | 11 | 11 | 7 | 105.0000 |