Subplates machined all sides, grey cast iron, type A (01150) (01150-006)

Subplates machined all sides, grey cast iron, type A (01150) 01150-006

Product Details:

Manufacturer part number: 01150-006

Brand: NORELEM

Price: 2,010.72

Delivery time: 4 Days


Technical Data:

A: 50 mm

S=Height: 45 mm

L=Length: 400 mm

Weight (ERP): 60.0000 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01150-006

Part Number
01150-006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
S=Height
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

2,010.72 €

1 4 Days 504540060.0000

Loading...

  1. 1

Basic information

Main material Grey cast iron Item Subplate Version 1 Type A
Type A RoHS Yes

This page is Subplates machined all sides, grey cast iron, type A (01150), part number 01150-006.
You can find the detail information about specifications and dimensions on part number 01150-006.

Variation of this product

Part Number
01150-001
01150-002
01150-004
01150-008
01150-010
01150-012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
S=Height
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

595.22 €

1 4 Days 25252008.0800

725.66 €

1 4 Days 353525017.0000

1,148.37 €

1 4 Days 404032031.0000

3,083.87 €

1 4 Days 6050500100.0000

4,404.20 €

1 4 Days 7063630195.0000

11,923.32 €

1 4 Days 10070800120.0000

Tech Support