Subplate Type B, grey cast iron (01150) (01150-0011)

Subplate Type B, grey cast iron (01150) 01150-0011

Product Details:

Manufacturer part number: 01150-0011

Brand: NORELEM

Price: 1,213.60

Delivery time: 4 Days


Technical Data:

A: 25 mm

S=Height: 25 mm

L=Length: 200 mm

Weight (ERP): 8.8550 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01150-0011

Part Number
01150-0011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
S=Height
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

1,213.60 €

1 4 Days 25252008.8550

Loading...

  1. 1

Basic information

Main material grey cast iron Item Subplate Version 1 type b
Type B RoHS yes

This page is Subplate Type B, grey cast iron (01150), part number 01150-0011.
You can find the detail information about specifications and dimensions on part number 01150-0011.

Variation of this product

Part Number
01150-0021
01150-0041
01150-0061
01150-0081
01150-0101
01150-0121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
S=Height
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

1,330.89 €

1 4 Days 353525015.2000

1,551.69 €

1 4 Days 404032031.0000

2,126.39 €

1 4 Days 504540056.2000

4,057.74 €

1 4 Days 605050099.0000

5,193.92 €

1 4 Days 7063630191.0000

13,557.55 €

1 4 Days 10070800120.0000

Tech Support