Baseplate with flange, grey cast iron (01180) (01180-02)

Baseplate with flange, grey cast iron (01180) 01180-02

Product Details:

Manufacturer part number: 01180-02

Brand: NORELEM

Price: 377.35

Delivery time: 4 Days


Technical Data:

B=Width: 166 mm

B1: 160 mm

B2: 56 mm

L=Length: 280 mm

L1: 240 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01180-02

Part Number
01180-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Weight (ERP)
(kg)

377.35 €

1 4 Days 16616056280240200659.8000

Loading...

  1. 1

Basic information

Main material grey cast iron Item Baseplate Version 1 with flange
RoHS yes

This page is Baseplate with flange, grey cast iron (01180), part number 01180-02.
You can find the detail information about specifications and dimensions on part number 01180-02.

Variation of this product

Part Number
01180-01
01180-03
01180-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Weight (ERP)
(kg)

370.61 €

1 4 Days 16616056240200160658.1500

467.82 €

1 4 Days 206200743302902507012.6000

480.70 €

1 4 Days 256250743953553157527.6600

Tech Support