Baseplate, aluminium (21180) (21180-12)

Baseplate, aluminium (21180) 21180-12

Product Details:

Manufacturer part number: 21180-12

Brand: NORELEM

Price: 77.31

Delivery time: 4 Days


Technical Data:

B=Width: 75 mm

B1: 60 mm

L=Length: 180 mm

L1: 165 mm

L2: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21180-12

Part Number
21180-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
H=Height
(mm)
H1
(mm)
D
(mm)
Weight (ERP)
(kg)

77.31 €

1 4 Days 756018016515012060121060.4636

Loading...

  1. 1

Basic information

Main material aluminium Item Baseplate RoHS yes

This page is Baseplate, aluminium (21180), part number 21180-12.
You can find the detail information about specifications and dimensions on part number 21180-12.

Variation of this product

Part Number
21180-04
21180-08
21180-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
H=Height
(mm)
H1
(mm)
D
(mm)
Weight (ERP)
(kg)

54.65 €

1 4 Days 292270625444226530.0270

60.33 €

1 4 Days 46361201089672368640.1030

153.68 €

1 4 Days 150130290265240-1302018102.3410

Tech Support