Baseplate, mild steel (41405) (41405-125280)

Baseplate, mild steel (41405) 41405-125280

Product Details:

Manufacturer part number: 41405-125280

Brand: NORELEM

Price: 1,195.08

Delivery time: 4 Days


Technical Data:

B=Width: 125 mm

L=Length: 280 mm

L1: - mm

L2: 250 mm

D2=Fitting bore: 16H6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41405-125280

Part Number
41405-125280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
D2=Fitting bore E=Hole spacing
(mm)
G2=Thread Weight (ERP)
(kg)

1,195.08 €

1 4 Days 125280-25016H696M1010.8000

Loading...

  1. 1

Basic information

Main material mild steel Item Baseplate H=Height(mm) 53
H3(mm) 5.5 H4(mm) 18 H5(mm) 6
H6(mm) 11 D=Reamed hole 25H7 G1=THREAD M12
RoHS yes PL Edelstahl no

This page is Baseplate, mild steel (41405), part number 41405-125280.
You can find the detail information about specifications and dimensions on part number 41405-125280.

Variation of this product

Part Number
41405-090280
41405-090400
41405-125400
41405-125630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
D2=Fitting bore E=Hole spacing
(mm)
G2=Thread Weight (ERP)
(kg)

1,116.42 €

1 4 Days 90280-25012H652M86.8100

1,435.20 €

1 4 Days 9040015035012H652M89.9200

1,513.86 €

1 4 Days 12540015035016H696M1015.3600

2,166.60 €

1 4 Days 12563020045016H696M1024.6000

Tech Support