Manufacturer part number: 42755-4200400400
Brand: NORELEM
Price: 1,356.54 €
Delivery time: 4 Days
Form: C
B=Width: 399 mm
L=Length: 399 mm
L1: 200 mm
Weight (ERP): 11.8800 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42755-4200400400
Main material | aluminium | Item | Interchangeable Subplate | Version 1 | for zero-point clamping system |
---|---|---|---|---|---|
H=Height(mm) | 25 | RoHS | yes |
This page is Interchangeable subplate for zero-point clamping, aluminium (42755), part number 42755-4200400400.
You can find the detail information about specifications and dimensions on part number 42755-4200400400.
Part Number |
---|
42755-1000200200 |
42755-2200200200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | B=Width (mm) | L=Length (mm) | L1 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
445.74 € | 1 | 4 Days | A | 199 | 199 | - | 2.9500 | ||
823.86 € | 1 | 4 Days | B | 199 | 399 | 200 | 6.0200 |