Precision three-jaw chuck (33226) (33226-50)

Precision three-jaw chuck (33226) 33226-50

Product Details:

Manufacturer part number: 33226-50

Brand: NORELEM

Price: 926.74

Delivery time: 4 Days


Technical Data:

D4: 11

Main material: steel

H: 37.5

H1: 28

D1: 34.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33226-50

Part Number
33226-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 Main material H H1 D1 D2 D3 D H2 A3 E1 E2 A1 A2 D5 E3 A4

926.74 €

1 4 Days 11steel37.52834.816.852.550436-5417-3535-531-1818-36---

Loading...

  1. 1

Basic information

Component material steel Item Precision Three-Jaw Chuck RoHS yes

This page is Precision three-jaw chuck (33226), part number 33226-50.
You can find the detail information about specifications and dimensions on part number 33226-50.

Variation of this product

Part Number
33226-100
33226-160
33226-64
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4 Main material H H1 D1 D2 D3 D H2 A3 E1 E2 A1 A2 D5 E3 A4

1,626.68 €

1 4 Days 18aluminium48336040105.51044.548-8420-6040-801-4028-668960-10068-102

2,603.15 €

1 4 Days 34aluminium78.553823816416010100-16038-10090-1602.5-7042-12096--

950.19 €

1 4 Days 13steel37.52834.816.86664436-6617-4735-651-3018-48---

Tech Support