Manufacturer part number: 41194-220
Brand: NORELEM
Price: 1,197.84 €
Delivery time: 4 Days
D4: 147
H1: 18
D1: 170
D2: 130
D3: 45
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41194-220
Part Number
|
---|
41194-220 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D4 | H1 | D1 | D2 | D3 | H2 | D5 | H=Height | D=diameter | B=Width | SW=key width | B2 | H3 | B1 | H4 | Clamping force F (kN) | H5 | B3 | Tightening torque max. (Nm) | B4 | Outer clamping range | Inner clamping range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,197.84 € | 1 | 4 Days | 147 | 18 | 170 | 130 | 45 | 40 | M10 | 58 | 220 | 26 | 10 | 68 | 6 | 13 | 9 | 21 | 9 | 18.5 | 78 | 24.5 | 8-160 | 48-150 |
Loading...
Component material | steel | Main material | steel | Item | Stationary 3-jaw chuck |
---|---|---|---|---|---|
Version 1 | with jaw plates | Surface finish component | hardened | RoHS | no |
PL Edelstahl | no |
This page is Stationary 3-jaw chuck, steel (41194), part number 41194-220.
You can find the detail information about specifications and dimensions on part number 41194-220.
Configure
Basic Attributes
D4
H1
D1
D2
D3
H2
D5
H=Height
D=diameter
B=Width
SW=key width
B2
H3
B1
H4
Clamping force F(kN)
H5
B3
Tightening torque max.(Nm)
B4
Outer clamping range
Inner clamping range
Filter by standard shipping days
Optional Attributes
Part Number |
---|
41194-270 |
41194-315 |
41194-370 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D4 | H1 | D1 | D2 | D3 | H2 | D5 | H=Height | D=diameter | B=Width | SW=key width | B2 | H3 | B1 | H4 | Clamping force F (kN) | H5 | B3 | Tightening torque max. (Nm) | B4 | Outer clamping range | Inner clamping range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,414.50 € | 1 | 4 Days | 172 | 20 | 210 | 155 | 60 | 43 | M10 | 65 | 270 | 28 | 11 | 82 | 6 | 13 | 10 | 25 | 10 | 22.7 | 98 | 27.9 | 11-200 | 62-190 | ||
2,025.84 € | 1 | 4 Days | 210 | 20 | 255 | 190 | 80 | 52 | M12 | 73 | 315 | 32 | 12 | 93 | 6 | 16 | 12 | 36 | 12 | 24.9 | 156 | 32.5 | 12-250 | 72-240 | ||
2,744.82 € | 1 | 4 Days | 285 | 22 | 305 | 250 | 105 | 59 | M12 | 80 | 370 | 40 | 14 | 118 | 5 | 18 | 15 | 44 | 15 | 31.3 | 186 | 40.6 | 15-300 | 86-290 |