Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41102-10-12550
B=Width | 66 | Form | B | H | 50 |
---|---|---|---|---|---|
H1 | 20 | H2 | 16 | H3 | 10 |
Item | Attachment Step Jaw | L=Length | 125 | L1 | 60 |
L2 | 80 | Main material | steel | Version 2 | hardened |
RoHS | yes | Weight (ERP)(kg) | 1.4900 |
This page is Attachment step jaw, form B steel, hardened (41102), part number 41102-10-12550.
You can find the detail information about specifications and dimensions on part number 41102-10-12550.