Parallel, steel, pair (03200) (03200-09)

Parallel, steel, pair (03200) 03200-09

Product Details:

Manufacturer part number: 03200-09

Brand: NORELEM

Price: 131.39

Delivery time: 4 Days


Technical Data:

B=Width: 8 mm

H=Height: 25 mm

L=Length: 100 mm

Tolerance 1: 0.009

Tolerance 2: 0.006


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03200-09

Part Number
03200-09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
Tolerance 1 Tolerance 2 Tolerance DIN ISO 2768-mK Tolerance DIN ISO 2768-mk (2) Tolerance per pair IT 5 Tolerance per pair IT 5 (2) Weight (ERP)
(kg)

131.39 €

1 4 Days 8251000.0090.006±0.2±0.2±0.009±0.0060.3140

Loading...

  1. 1

Basic information

DIN DIN 6346 Item Parallel Main material steel
Surface finish body hardened and ground Version 2 pair RoHS yes

This page is Parallel, steel, pair (03200), part number 03200-09.
You can find the detail information about specifications and dimensions on part number 03200-09.

Variation of this product

Part Number
03200-04
03200-05
03200-06
03200-10
03200-11
03200-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
Tolerance 1 Tolerance 2 Tolerance DIN ISO 2768-mK Tolerance DIN ISO 2768-mk (2) Tolerance per pair IT 5 Tolerance per pair IT 5 (2) Weight (ERP)
(kg)

98.33 €

1 4 Days 516630.0080.005±0.2±0.1±0.008±0.0050.0800

107.63 €

1 4 Days 6.320630.0090.006±0.2±0.2±0.009±0.0060.1241

110.55 €

1 4 Days 4121000.0080.005±0.2±0.1±0.008±0.0050.0770

145.69 €

1 4 Days 10321000.0110.006±0.3±0.2±0.011±0.0060.5000

162.69 €

1 4 Days 12401000.0110.008±0.3±0.2±0.011±0.0080.7500

156.56 €

1 4 Days 8251600.0090.006±0.2±0.2±0.009±0.0060.5068

Tech Support