Accessories for precision vice (33225) (33225-03)

Accessories for precision vice (33225) 33225-03

Product Details:

Manufacturer part number: 33225-03

Brand: NORELEM

Price: 165.27

Delivery time: 4 Days


Technical Data:

Clamp range: -

Item: Dowel Pin

Main material: steel

Supplied with: 4-piece set

Weight (ERP): 0.0094 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33225-03

Part Number
33225-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp range Item Main material Supplied with Weight (ERP)
(kg)

165.27 €

1 4 Days -Dowel Pinsteel4-piece set0.0094

Loading...

  1. 1

Basic information

RoHS yes

This page is Accessories for precision vice (33225), part number 33225-03.
You can find the detail information about specifications and dimensions on part number 33225-03.

Variation of this product

Part Number
33225-01
33225-05
33225-06
33225-07
33225-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamp range Item Main material Supplied with Weight (ERP)
(kg)

130.99 €

1 4 Days -Dowel Pinsteel4-piece set0.0092

140.32 €

1 4 Days <3Jawstainless steelsingle with fastening screws0.0394

236.34 €

1 4 Days Ø2-Ø10Prism Jawstainless steel1 pair with fastening screws0.0211

401.06 €

1 4 Days Ø5-Ø20Prism Jawaluminium1 pair with fastening screws0.0681

421.20 €

1 4 Days ≤ Ø30Prism Jawaluminium1 pair with fastening screws0.0863

Tech Support