Attachment step jaw, steel (41105) (Part Numbers)

Attachment step jaw, steel (41105)
· Suitable for centric vice

· Clamping width increased or reduced by turning the jaws

· Serrated strips can be replaced

· Ground clamping faces

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41105-0651
41105-0801
41105-1251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H4=height
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

159.29 €

1 4 Days 38301821.199.5650.3540

221.03 €

1 4 Days 53233134.11217800.5000

325.34 €

1 4 Days 67233134.118231251.5500

Loading...

  1. 1

Basic information

B2(mm) 17 Item Attachment Step Jaw Main material steel
Version 2 hardened RoHS yes

Tech Support