Prism jaw for centric vice, steel (41184) (41184-065)

Prism jaw for centric vice, steel (41184) 41184-065

Product Details:

Manufacturer part number: 41184-065

Brand: NORELEM

Price: 130.98

Delivery time: 4 Days


Technical Data:

B=Width: 12.5

D: 5-25

H: 20

H1: 10

L=Length: 66


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41184-065

Part Number
41184-065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width D H H1 L=Length L1 Weight (ERP)
(kg)

130.98 €

1 4 Days 12.55-25201066340.1045

Loading...

  1. 1

Basic information

Item Prism Jaw Main material steel Version 1 for centric clamp
Version 2 hardened RoHS yes

This page is Prism jaw for centric vice, steel (41184), part number 41184-065.
You can find the detail information about specifications and dimensions on part number 41184-065.

Variation of this product

Part Number
41184-080
41184-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width D H H1 L=Length L1 Weight (ERP)
(kg)

145.77 €

1 4 Days 12.55-252512.581380.1661

181.95 €

1 4 Days 208-384020126600.6756

Tech Support