Articulated stand with hydraulic clamping (31100) (31100-01)

Articulated stand with hydraulic clamping (31100) 31100-01

Product Details:

Manufacturer part number: 31100-01

Brand: NORELEM

Price: 232.32

Delivery time: 4 Days


Technical Data:

Connecting thread: -

Effective radius: 260

H6=Height: 310

Magnetic base height: 55

Magnetic base length: 61


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31100-01

Part Number
31100-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connecting thread Effective radius H6=Height Magnetic base height Magnetic base length Magnetic base width Magnetic force
(N)
Version Weight (ERP)
(kg)

232.32 €

1 4 Days -260310556150600-1.5950

Loading...

  1. 1

Basic information

Item Articulated Stand Version 1 with hydraulic clamping RoHS yes

This page is Articulated stand with hydraulic clamping (31100), part number 31100-01.
You can find the detail information about specifications and dimensions on part number 31100-01.

Variation of this product

Part Number
31100-02
31100-11
31100-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connecting thread Effective radius H6=Height Magnetic base height Magnetic base length Magnetic base width Magnetic force
(N)
Version Weight (ERP)
(kg)

401.86 €

1 4 Days -400480557650900-2.0750

177.08 €

1 4 Days M8x8260255----without magnetic foot0.5400

330.72 €

1 4 Days M10x11400425----without magnetic foot0.7744

Tech Support