Probe pin with flat face steel, reduced (33024) (33024-08080)

Probe pin with flat face steel, reduced (33024) 33024-08080

Product Details:

Manufacturer part number: 33024-08080

Brand: NORELEM

Price: 29.93

Delivery time: 4 Days


Technical Data:

L=Length: 80

Weight (ERP): 0.0225 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33024-08080

Part Number
33024-08080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Weight (ERP)
(kg)

29.93 €

1 4 Days 800.0225

Loading...

  1. 1

Basic information

Main material steel Item Probe Pin Version 1 with flat face
Version 2 reduced RoHS yes

This page is Probe pin with flat face steel, reduced (33024), part number 33024-08080.
You can find the detail information about specifications and dimensions on part number 33024-08080.

Variation of this product

Part Number
33024-08100
33024-08160
33024-08250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Weight (ERP)
(kg)

33.30 €

1 4 Days 1000.0303

45.40 €

1 4 Days 1600.0550

62.58 €

1 4 Days 2500.0892

Tech Support