Manufacturer part number: 33026-08080
Brand: NORELEM
Price: 35.36 €
Delivery time: 4 Days
L=Length: 80
Weight (ERP): 0.0224 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33026-08080
Main material | steel | Item | Probe Pin | Version 1 | with oval point |
---|---|---|---|---|---|
Version 2 | reduced | RoHS | yes |
This page is Probe pin with oval point steel, reduced (33026), part number 33026-08080.
You can find the detail information about specifications and dimensions on part number 33026-08080.
Part Number |
---|
33026-08100 |
33026-08160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
35.36 € | 1 | 4 Days | 100 | 0.0302 | ||
45.40 € | 1 | 4 Days | 160 | 0.0536 |