Probe with rounded point (33040) (33040-1025125)

Probe with rounded point (33040) 33040-1025125

Product Details:

Manufacturer part number: 33040-1025125

Brand: NORELEM

Price: 11.80

Delivery time: 4 Days


Technical Data:

Main material: steel

L=Length: 12.5

Version: cone point steel

Weight (ERP): 0.0146 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33040-1025125

Part Number
33040-1025125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material L=Length Version Weight (ERP)
(kg)

11.80 €

1 4 Days steel12.5cone point steel0.0146

Loading...

  1. 1

Basic information

Item Probe Version 1 with rounded point RoHS yes

This page is Probe with rounded point (33040), part number 33040-1025125.
You can find the detail information about specifications and dimensions on part number 33040-1025125.

Variation of this product

Part Number
33040-1025080
33040-1025160
33040-1025200
33040-1025250
33040-1025280
33040-1025355
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material L=Length Version Weight (ERP)
(kg)

11.80 €

1 4 Days steel8cone point steel0.0011

11.80 €

1 4 Days steel16cone point steel0.0019

11.80 €

1 4 Days steel20cone point steel0.0022

14.67 €

1 4 Days steel25cone point steel0.0028

14.67 €

1 4 Days steel28cone point steel0.0032

16.66 €

1 4 Days steel35.5cone point steel0.0038

Tech Support