Probe inserts with ball point (33042)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33042-025016
33042-040016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
Weight (ERP)
(kg)

23.05 €

1 4 Days M2,50.0018

25.30 €

1 4 Days M40.0020

Loading...

  1. 1

Basic information

Application Probe Main material Tool steel Item Probe
L=Length(mm) 5 Version 1 With spherical point RoHS Yes

Tech Support