Manufacturer part number: 33044-025125
Brand: NORELEM
Price: 24.08 €
Delivery time: 4 Days
L=Length: 12.5
Weight (ERP): 0.0018 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33044-025125
Main material | steel | Item | Probe | Version 1 | wedge-shaped |
---|---|---|---|---|---|
RoHS | yes |
This page is Probe wedge-shaped, steel (33044), part number 33044-025125.
You can find the detail information about specifications and dimensions on part number 33044-025125.
Part Number |
---|
33044-025080 |
33044-025160 |
33044-025200 |
33044-025280 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
24.08 € | 1 | 4 Days | 8 | 0.0014 | ||
24.08 € | 1 | 4 Days | 16 | 0.0021 | ||
24.08 € | 1 | 4 Days | 20 | 0.0025 | ||
24.08 € | 1 | 4 Days | 28 | 0.0330 |