Manufacturer part number: 33052-025080
Brand: NORELEM
Price: 19.87 €
Delivery time: 4 Days
L=Length: 8
Weight (ERP): 0.0010 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33052-025080
Main material | steel | Item | Extension | Version 1 | for probes |
---|---|---|---|---|---|
RoHS | yes |
This page is Extension for probes steel (33052), part number 33052-025080.
You can find the detail information about specifications and dimensions on part number 33052-025080.
Part Number |
---|
33052-025100 |
33052-025120 |
33052-025160 |
33052-025200 |
33052-025240 |
33052-025300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
19.87 € | 1 | 4 Days | 10 | 0.0014 | ||
19.87 € | 1 | 4 Days | 12 | 0.0016 | ||
19.87 € | 1 | 4 Days | 16 | 0.0021 | ||
19.87 € | 1 | 4 Days | 20 | 0.0028 | ||
19.87 € | 1 | 4 Days | 24 | 0.0034 | ||
19.87 € | 1 | 4 Days | 30 | 0.0050 |