Probe hardened steel (33058) (33058-050)

Probe hardened steel (33058) 33058-050

Product Details:

Manufacturer part number: 33058-050

Brand: NORELEM

Price: 28.91

Delivery time: 4 Days


Technical Data:

Weight (ERP): 0.0022 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33058-050

Part Number
33058-050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight (ERP)
(kg)

28.91 €

1 4 Days 0.0022

Loading...

  1. 1

Basic information

Main material steel Item Probe Version 1 hardened
RoHS yes

This page is Probe hardened steel (33058), part number 33058-050.
You can find the detail information about specifications and dimensions on part number 33058-050.

Variation of this product

Part Number
33058-030
33058-035
33058-040
33058-055
33058-060
33058-065
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight (ERP)
(kg)

16.85 €

1 4 Days 0.0048

14.46 €

1 4 Days 0.0008

14.46 €

1 4 Days 0.0011

28.91 €

1 4 Days 0.0063

17.91 €

1 4 Days 0.0023

11.16 €

1 4 Days 0.0024

Tech Support