Protection frame for dial gauges steel (33060) (33060-050086)

Protection frame for dial gauges steel (33060) 33060-050086

Product Details:

Manufacturer part number: 33060-050086

Brand: NORELEM

Price: 39.12

Delivery time: 4 Days


Technical Data:

Weight (ERP): 0.0933 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33060-050086

Part Number
33060-050086
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight (ERP)
(kg)

39.12 €

1 4 Days 0.0933

Loading...

  1. 1

Basic information

Main material steel Dimensions see drawing Item Protection Frame
Version 1 for dial gauges RoHS yes

This page is Protection frame for dial gauges steel (33060), part number 33060-050086.
You can find the detail information about specifications and dimensions on part number 33060-050086.

Variation of this product

Part Number
33060-070114
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight (ERP)
(kg)

47.53 €

1 4 Days 0.1283

Tech Support