Prism insert, carbon steel (33090) (33090-010020)

Prism insert, carbon steel (33090) 33090-010020

Product Details:

Manufacturer part number: 33090-010020

Brand: NORELEM

Price: 406.05

Delivery time: 4 Days


Technical Data:

D max.: 20

D min.: 10

D Test-Ø: 20

H: 66

H1: D/2 x √2 + 41,857


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33090-010020

Part Number
33090-010020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D max. D min. D Test-Ø H H1 H2 Weight (ERP)
(kg)

406.05 €

1 4 Days 20102066D/2 x √2 + 41,857530.5684

Loading...

  1. 1

Basic information

Main material high carbon steel Component material carbide Item Prism Insert
RoHS yes

This page is Prism insert, carbon steel (33090), part number 33090-010020.
You can find the detail information about specifications and dimensions on part number 33090-010020.

Variation of this product

Part Number
33090-020040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D max. D min. D Test-Ø H H1 H2 Weight (ERP)
(kg)

406.05 €

1 4 Days 40204076D/2 x √2 + 27,716450.4506

Tech Support