Spring mounted centre sleeves with tension lever (33180)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33180-02

Part Number
33180-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,446.31 €

1 4 Days

Loading...

  1. 1

Basic information

Application Parts Main material Steel Final pressure F2 approx.(N) 150
Item Sprung centre sleeve L1(mm) 324149 Spring force initial pressure F1 approx.(N) 100
Version 1 With tension lever RoHS Yes Weight (ERP)(kg) 1.3000

This page is Spring mounted centre sleeves with tension lever (33180), part number 33180-02.
You can find the detail information about specifications and dimensions on part number 33180-02.

Tech Support