Hook wrench with lug (96650) (96650-030032)

Hook wrench with lug (96650) 96650-030032

Product Details:

Manufacturer part number: 96650-030032

Brand: NORELEM

Price: 9.05

Delivery time: 4 Days


Technical Data:

D max.: 32

D min.: 30

for bearing locknuts DIN 981: M18, M20

for slotted nuts DIN 1804: M14, M16

L: 136


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96650-030032

Part Number
96650-030032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D max. D min. for bearing locknuts DIN 981 for slotted nuts DIN 1804 L T Weight (ERP)
(kg)

9.05 €

1 4 Days 3230M18, M20M14, M1613640.0458

Loading...

  1. 1

Basic information

Item Hook Wrench Version 1 with lug RoHS yes

This page is Hook wrench with lug (96650), part number 96650-030032.
You can find the detail information about specifications and dimensions on part number 96650-030032.

Variation of this product

Part Number
96650-012014
96650-016020
96650-025028
96650-034036
96650-038045
96650-040042
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D max. D min. for bearing locknuts DIN 981 for slotted nuts DIN 1804 L T Weight (ERP)
(kg)

8.82 €

1 4 Days 1412--11030.0223

8.53 €

1 4 Days 2016M10M6, M811030.0220

8.98 €

1 4 Days 2825M16M10, M1213640.0451

10.68 €

1 4 Days 3634M22M18, M2017050.0913

16.01 €

1 4 Days 4538M24 - M30M2617050.0944

10.53 €

1 4 Days 4240M26, M28M22, M2417050.0916

Tech Support