Hammer head insert (96614)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
96614-03001
96614-04001
96614-05001
96614-06001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D7=for diameter Suitable for Supercraft soft hammers Weight (ERP)
(kg)

3.93 €

1 4 Days 3096610-030..0.0170

5.34 €

1 4 Days 4096610-040..0.0322

6.87 €

1 4 Days 5096610-050..0.0578

11.66 €

1 4 Days 6096610-060..0.0973

Loading...

  1. 1

Basic information

Item Hammer Head Insert RoHS yes

Tech Support