Magnetic pick-up, plastic (09150) (09150-04)

Magnetic pick-up, plastic (09150) 09150-04

Product Details:

Manufacturer part number: 09150-04

Brand: NORELEM

Price: 33.42

Delivery time: 4 Days


Technical Data:

D1=Diameter: 19

L5= length: 520

Size: 4

Weight (ERP): 0.2454 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09150-04

Part Number
09150-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Diameter L5= length Size Weight (ERP)
(kg)

33.42 €

1 4 Days 1952040.2454

Loading...

  1. 1

Basic information

Component material brass Main material plastic Item Magnetic Pick-Up
RoHS yes

This page is Magnetic pick-up, plastic (09150), part number 09150-04.
You can find the detail information about specifications and dimensions on part number 09150-04.

Variation of this product

Part Number
09150-01
09150-02
09150-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Diameter L5= length Size Weight (ERP)
(kg)

13.88 €

1 4 Days 845010.0729

14.20 €

1 4 Days 1245020.0789

21.68 €

1 4 Days 1552030.2208

Tech Support