Klüber paste (97901) (97901-060)

Klüber paste (97901) 97901-060

Product Details:

Manufacturer part number: 97901-060

Brand: NORELEM

Price: 33.67

Delivery time: 4 Days


Technical Data:

Container: 60 g tube

Hazardous goods class: -

UN No.: -

PL Edelstahl: -

Weight (ERP): 0.0678 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97901-060

Part Number
97901-060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Container Hazardous goods class UN No. PL Edelstahl Weight (ERP)
(kg)

33.67 €

1 4 Days 60 g tube---0.0678

Loading...

  1. 1

Basic information

Item Klüber NLGI Class 1 Version 1 paste
Working temperature -40 C to 150 C RoHS yes

This page is Klüber paste (97901), part number 97901-060.
You can find the detail information about specifications and dimensions on part number 97901-060.

Variation of this product

Part Number
97901-600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Container Hazardous goods class UN No. PL Edelstahl Weight (ERP)
(kg)

165.52 €

1 4 Days 600 g candanger goods class 9UN 3077no0.6930

Tech Support