Lubricating greases (97907) (97907-10-10400)

Lubricating greases (97907) 97907-10-10400

Product Details:

Manufacturer part number: 97907-10-10400

Brand: NORELEM

Price: 6.69

Delivery time: 4 Days


Technical Data:

Container: 400 g DIN 1284 grease cartridge

Dropping point: >190 °C

Item: Multi-purpose grease

Working temperature: -30 C to 120 C

Weight (ERP): 0.4402 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97907-10-10400

Part Number
97907-10-10400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Container Dropping point
(°C)
Item Working temperature Weight (ERP)
(kg)

6.69 €

1 4 Days 400 g DIN 1284 grease cartridge>190Multi-purpose grease-30 C to 120 C0.4402

Loading...

  1. 1

Basic information

NLGI Class 2 RoHS yes

This page is Lubricating greases (97907), part number 97907-10-10400.
You can find the detail information about specifications and dimensions on part number 97907-10-10400.

Variation of this product

Part Number
97907-10-10500
97907-10-20400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Container Dropping point
(°C)
Item Working temperature Weight (ERP)
(kg)

18.77 €

1 4 Days 500 g screw-in cartridge180Multi-purpose grease-30 C to 120 C0.5673

14.27 €

1 4 Days 400 g DIN 1284 grease cartridge>220High-temperature grease-35 C to 150 C0.4444

Tech Support