Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97903-060
Item | Klüber | NLGI Class | 2 | Version 1 | Copper paste |
---|---|---|---|---|---|
Version 2 | Lead-free | Working temperature | -30 C to 1200 C, over 200 C is a dry lubriCant | RoHS | Yes |
This page is Klüber copper paste lead-free (97903), part number 97903-060.
You can find the detail information about specifications and dimensions on part number 97903-060.
Part Number |
---|
97903-400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Container | Hazardous goods class | UN No. | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
96.89 € | 1 | 4 Days | Spray | 400 ml spray | Dangerous goods class 2.1 | UN 1950 | 0.3915 |