Klüber lubricating grease (97905) (97905-400)

Klüber lubricating grease (97905) 97905-400

Product Details:

Manufacturer part number: 97905-400

Brand: NORELEM

Price: 81.65

Delivery time: 4 Days


Technical Data:

Container: 400 g cartridge

Hazardous goods class: -

UN No.: -

Weight (ERP): 0.4426 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97905-400

Part Number
97905-400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Container Hazardous goods class UN No. Weight (ERP)
(kg)

81.65 €

1 4 Days 400 g cartridge--0.4426

Loading...

  1. 1

Basic information

Item Klüber NLGI Class 1 Rev. characteristic n x dm 3X100000
Version 1 lubricating grease Version 2 micorlube gl 261 Working temperature -30 C to 140 C
RoHS yes

This page is Klüber lubricating grease (97905), part number 97905-400.
You can find the detail information about specifications and dimensions on part number 97905-400.

Variation of this product

Part Number
97905-250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Container Hazardous goods class UN No. Weight (ERP)
(kg)

52.05 €

1 4 Days 250 ml sprayDangerous goods class 2.1UN 19500.2830

Tech Support