Grease gun DIN 1283 (97990) (97990-11-111500)

Grease gun DIN 1283 (97990) 97990-11-111500

Product Details:

Manufacturer part number: 97990-11-111500

Brand: NORELEM

Price: 35.77

Delivery time: 4 Days


Technical Data:

Burst pressure bar: 850 bar

Connection: Reinforced hose Ø8x300

Filling options: Grease cartridge, bulk grease

Medium: Grease up to NLGI 2 at 20 °C

Mouth piece: Hydraulic mouthpiece


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97990-11-111500

Part Number
97990-11-111500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Burst pressure bar Connection Filling options Medium Mouth piece Pressure bar Version 1 Version 2 Weight (ERP)
(kg)

35.77 €

1 4 Days 850 barReinforced hose Ø8x300Grease cartridge, bulk greaseGrease up to NLGI 2 at 20 °CHydraulic mouthpiece400 barstandardfor DIN 71412 conical head grease nipples1.4290

Loading...

  1. 1

Basic information

Connecting thread M10x1 DIN DIN 1283 Full volume(cm³) 500
Item Grease gun Main material steel Volume per stroke(cm³) 1.2
RoHS yes

This page is Grease gun DIN 1283 (97990), part number 97990-11-111500.
You can find the detail information about specifications and dimensions on part number 97990-11-111500.

Variation of this product

Part Number
97990-11-121500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Burst pressure bar Connection Filling options Medium Mouth piece Pressure bar Version 1 Version 2 Weight (ERP)
(kg)

66.86 €

1 4 Days 900 barReinforced hose Ø11x300Grease cartridge, bulk grease, filling deviceGrease up to NLGI 3 at 20 °CPrecision mouthpiece600 barPremiumfor DIN 71413 conical head grease nipples1.5680

Tech Support