Reinforced hose DIN 1283 (97990) (97990-16-1008)

Reinforced hose DIN 1283 (97990) 97990-16-1008

Product Details:

Manufacturer part number: 97990-16-1008

Brand: NORELEM

Price: 9.48

Delivery time: 4 Days


Technical Data:

D=diameter: 8

Main material: polyamide

SW: -

Weight (ERP): 0.0331 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97990-16-1008

Part Number
97990-16-1008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter Main material SW Weight (ERP)
(kg)

9.48 €

1 4 Days 8polyamide-0.0331

Loading...

  1. 1

Basic information

Burst pressure bar 900 bar Connecting thread M10x1 DIN DIN 1283
Item Reinforced hose L=Length 300 RoHS yes

This page is Reinforced hose DIN 1283 (97990), part number 97990-16-1008.
You can find the detail information about specifications and dimensions on part number 97990-16-1008.

Variation of this product

Part Number
97990-16-1011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter Main material SW Weight (ERP)
(kg)

12.46 €

1 4 Days 10polyurethane150.0684

Tech Support