Manufacturer part number: 97990-5730050
Brand: NORELEM
Price: 64.50 €
Delivery time: 4 Days
Container: 50 ml bottle
LOCTITE no.: 573
Adhesion gap: ≤0.1 mm
Viscosity m Pa · s: 13500-33000
Hardening system: anaerobic
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97990-5730050
Part Number
|
---|
97990-5730050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Container | LOCTITE no. | Adhesion gap (mm) | Viscosity m Pa · s | Hardening system | Handling strength | Tensile shear strength (N/mm²) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
64.50 € | 1 | 4 Days | 50 ml bottle | 573 | ≤0.1 | 13500-33000 | anaerobic | 9 hours | 1.3 | 0.0946 |
Loading...
Version 1 | flange sealant | Item | Loctite | RoHS | yes |
---|
This page is LOCTITE flange sealant (97990), part number 97990-5730050.
You can find the detail information about specifications and dimensions on part number 97990-5730050.
Configure
Basic Attributes
Container
LOCTITE no.
Adhesion gap(mm)
Viscosity m Pa · s
Hardening system
Handling strength
Tensile shear strength(N/mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
97990-5203300 |
97990-5730250 |
97990-5731000 |
97990-5910300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Container | LOCTITE no. | Adhesion gap (mm) | Viscosity m Pa · s | Hardening system | Handling strength | Tensile shear strength (N/mm²) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
340.27 € | 1 | 4 Days | 300 ml cartridge | 5203 | ≤0.125 | 50000-100000 | anaerobic | 10 min.* | 1 | 0.4109 | ||
250.00 € | 1 | 4 Days | 250 ml tube | 573 | ≤0.1 | 13500-33000 | anaerobic | 9 hours | 1.3 | 0.3534 | ||
1,281.37 € | 1 | 4 Days | 1000 ml can | 573 | ≤0.1 | 13500-33000 | anaerobic | 9 hours | 1.3 | 1.3370 | ||
114.32 € | 1 | 4 Days | 300 ml cartridge | 5910 | >0.3 | paste | air humidity | 40 min. | 1.2 | 0.5572 |