LOCTITE universal adhesive (97990) (97990-4010050)

LOCTITE universal adhesive (97990) 97990-4010050

Product Details:

Manufacturer part number: 97990-4010050

Brand: NORELEM

Price: 67.26

Delivery time: 4 Days


Technical Data:

Container: 50 g bottle

LOCTITE no.: 401

UN No.: UN 3334

Hazardous goods class: Dangerous goods class 9

Viscosity m Pa · s: 100


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97990-4010050

Part Number
97990-4010050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Container LOCTITE no. UN No. Hazardous goods class Viscosity m Pa · s Handling strength in sec. Weight in kg (ERP)
(kg)

67.26 €

1 4 Days 50 g bottle401UN 3334Dangerous goods class 91003-100.0682

Loading...

  1. 1

Basic information

Adhesion gap(mm) 0.05-0.1 Version 1 universal adhesive Item Loctite
Ultimate hardness in hours 12 Hardening system air humidity RoHS yes

This page is LOCTITE universal adhesive (97990), part number 97990-4010050.
You can find the detail information about specifications and dimensions on part number 97990-4010050.

Variation of this product

Part Number
97990-4010020
97990-4060770
97990-4540020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Container LOCTITE no. UN No. Hazardous goods class Viscosity m Pa · s Handling strength in sec. Weight in kg (ERP)
(kg)

36.09 €

1 4 Days 20 g bottle401UN 3334Dangerous goods class 91003-100.0390

78.60 €

1 4 Days 20/10 g set406/770UN 1206 + UN 3334Dangerous goods class 3 + 9202-100.1130

45.24 €

1 4 Days 20 g tube454UN 3334Dangerous goods class 9gel5-100.0320

Tech Support