LOCTITE cleaner (97990) (97990-7063150)

LOCTITE cleaner (97990) 97990-7063150

Product Details:

Manufacturer part number: 97990-7063150

Brand: NORELEM

Price: 15.39

Delivery time: 4 Days


Technical Data:

Container: 150 ml aerosol

LOCTITE no.: 7063

UN No.: UN 1950

Hazardous goods class: Dangerous goods class 2.1

Weight in kg (ERP): 0.1660 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97990-7063150

Part Number
97990-7063150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Container LOCTITE no. UN No. Hazardous goods class Weight in kg (ERP)
(kg)

15.39 €

1 4 Days 150 ml aerosol7063UN 1950Dangerous goods class 2.10.1660

Loading...

  1. 1

Basic information

Version 1 cleaner Item Loctite RoHS yes

This page is LOCTITE cleaner (97990), part number 97990-7063150.
You can find the detail information about specifications and dimensions on part number 97990-7063150.

Variation of this product

Part Number
97990-7063400
97990-7070400
97990-7080300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Container LOCTITE no. UN No. Hazardous goods class Weight in kg (ERP)
(kg)

31.53 €

1 4 Days 400 ml vaporizer7063--0.3966

31.34 €

1 4 Days 400 ml vaporizer7070--0.4101

40.53 €

1 4 Days 400 ml aerosol7200--0.4104

Tech Support