Magnetic envelopes (96470) (96470-220300)

Magnetic envelopes (96470) 96470-220300

Product Details:

Manufacturer part number: 96470-220300

Brand: NORELEM

Price: 6.65

Delivery time: 4 Days


Technical Data:

for sheet size: DIN A4

Length: 220 mm

Height: 300 mm

Weight (ERP): 0.0804 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96470-220300

Part Number
96470-220300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for sheet size Length
(mm)
Height
(mm)
Weight (ERP)
(kg)

6.65 €

1 4 Days DIN A42203000.0804

Loading...

  1. 1

Basic information

Item Magnetic sleeve RoHS Yes

This page is Magnetic envelopes (96470), part number 96470-220300.
You can find the detail information about specifications and dimensions on part number 96470-220300.

Variation of this product

Part Number
96470-217155
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
for sheet size Length
(mm)
Height
(mm)
Weight (ERP)
(kg)

5.01 €

1 4 Days DIN A52171550.0473

Tech Support