Magnetic label (96455) (96455-0700201)

Magnetic label (96455) 96455-0700201

Product Details:

Manufacturer part number: 96455-0700201

Brand: NORELEM

Price: 0.46

Delivery time: 4 Days


Technical Data:

LXB=length x width: 70 x 20

Main colour: white

Weight (ERP): 0.0041 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96455-0700201

Part Number
96455-0700201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
LXB=length x width Main colour Weight (ERP)
(kg)

0.46 €

1 4 Days 70 x 20white0.0041

Loading...

  1. 1

Basic information

Item Magnetic Label Magnetic band: thickness 0.9 RoHS yes

This page is Magnetic label (96455), part number 96455-0700201.
You can find the detail information about specifications and dimensions on part number 96455-0700201.

Variation of this product

Part Number
96455-0600101
96455-0600102
96455-0700202
96455-0800301
96455-0800302
96455-1000401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
LXB=length x width Main colour Weight (ERP)
(kg)

0.25 €

1 4 Days 60 x 10white0.0016

0.25 €

1 4 Days 60 x 10yellow0.0017

0.46 €

1 4 Days 70 x 20yellow0.0041

0.73 €

1 4 Days 80 x 30white0.0060

0.73 €

1 4 Days 80 x 30yellow0.0068

1.08 €

1 4 Days 100 x 40white0.0105

Tech Support